Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 0.5000 in N/A 40.000 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.5000 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.5000 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.5000 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.5000 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.5000 in N/A 47.000 mm1.8500 in N/A 30.96 mm1.219 in N/A 6571.2 N1480 lbf N/A 14163.6 N3190 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 9/16 in N/A 40.000 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 15.000 mm N/A 40.000 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.6250 in N/A 40.000 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.6250 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.6250 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.6250 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.6250 in N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.6250 in N/A 47.000 mm1.8500 in N/A 30.96 mm1.219 in N/A 6571.2 N1480 lbf N/A 14163.6 N3190 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 17.000 mm N/A 40.000 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 17.000 mm N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 17.000 mm N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 17.000 mm N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 17.000 mm N/A 40.000 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.6875 in N/A 40.000 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.7500 in N/A 47.000 mm1.8500 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.7500 in N/A 47.000 mm1.8500 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.7500 in N/A 47.000 mm1.8500 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.7500 in N/A 47.000 mm1.8500 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.7500 in N/A 47.000 mm1.8500 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
1 - 25 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »