3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Available in all Global Regions [with the exception of the US]

Timken Ball Bearing Housed Units (UC-Series) are the popular set screw locking style industrial series housed units and bearing inserts. These units combine a contact nitrile seal and an external slinger to provide superior protection from contamination. Timken Ball Bearing Housed range in size from 12mm to 90mm (1/2 in. to 3-1/2 in.) and are available with a variety of housing styles. If you need other Ball Bearing Housed Units drawings, click on the Request Information button.

1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (in)

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Item #

Bore Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Weight

CAD

UC201 N/A UC201 N/A 12 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.500 lb0.200 Kg N/A CAD
UC202 N/A UC202 N/A 15 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.500 lb0.200 Kg N/A CAD
UC203 N/A UC203 N/A 17 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.500 lb0.200 Kg N/A CAD
UC204 N/A UC204 N/A 20 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.500 lb0.200 Kg N/A CAD
UC205 N/A UC205 N/A 25 mm N/A 52.000 mm2.047 in N/A 1.343 in34.10 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 0.500 lb0.200 Kg N/A CAD
UC206 N/A UC206 N/A 30 mm N/A 62.000 mm2.441 in N/A 1.500 in38.1 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A 0.700 lb0.300 Kg N/A CAD
UC207 N/A UC207 N/A 35 mm N/A 72.000 mm2.835 in N/A 1.689 in42.9 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 1.120 lb0.500 Kg N/A CAD
UC208 N/A UC208 N/A 40 mm N/A 80.000 mm3.150 in N/A 1.937 in49.2 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 1.50 lb0.700 Kg N/A CAD
UC209 N/A UC209 N/A 45 mm N/A 85.000 mm3.346 in N/A 1.937 in49.2 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 1.800 lb0.800 Kg N/A CAD
UC210 N/A UC210 N/A 50 mm N/A 90.000 mm3.543 in N/A 2.031 in51.6 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 2.000 lb0.900 Kg N/A CAD
UC211 N/A UC211 N/A 55 mm N/A 100.000 mm3.937 in N/A 2.189 in55.6 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 2.40 lb1.100 Kg N/A CAD
UC212 N/A UC212 N/A 60 mm N/A 110.000 mm4.331 in N/A 2.563 in65.10 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 3.400 lb1.500 Kg N/A CAD
UC213 N/A UC213 N/A 65 mm N/A 120.000 mm4.724 in N/A 2.563 in65.10 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 4.30 lb1.900 Kg N/A CAD
UC214 N/A UC214 N/A 70 mm N/A 125.000 mm4.921 in N/A 2.937 in74.60 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 4.500 lb2.100 Kg N/A CAD
UC215 N/A UC215 N/A 75 mm N/A 130.000 mm5.118 in N/A 3.063 in77.8 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 4.900 lb2.200 Kg N/A CAD
UC216 N/A UC216 N/A 80 mm N/A 140.000 mm5.512 in N/A 3.252 in82.6 mm N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 6.300 lb2.800 Kg N/A CAD
UC217 N/A UC217 N/A 85 mm N/A 150.000 mm5.906 in N/A 3.374 in85.70 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 7.600 lb3.500 Kg N/A CAD
UC218 N/A UC218 N/A 90 mm N/A 160.000 mm6.299 in N/A 3.780 in96 mm N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A 9.600 lb4.40 Kg N/A CAD
UC201-8 N/A UC201-8 N/A 1/2 in N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.500 lb0.200 Kg N/A CAD
UC202-10 N/A UC202-10 N/A 5/8 in N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.500 lb0.200 Kg N/A CAD
UC204-12 N/A UC204-12 N/A 3/4 in N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.500 lb0.200 Kg N/A CAD
UC205-14 N/A UC205-14 N/A 7/8 in N/A 52.000 mm2.047 in N/A 1.343 in34.10 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 0.500 lb0.200 Kg N/A CAD
UC205-15 N/A UC205-15 N/A 15/16 in N/A 52.000 mm2.047 in N/A 1.343 in34.10 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 0.500 lb0.200 Kg N/A CAD
UC205-16 N/A UC205-16 N/A 1 in N/A 52.000 mm2.047 in N/A 1.343 in34.10 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 0.500 lb0.200 Kg N/A CAD
UC206-18 N/A UC206-18 N/A 1 1/8 in N/A 62.000 mm2.441 in N/A 1.500 in38.1 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A 0.700 lb0.300 Kg N/A CAD
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3