Batch CAD Cart (0)
  • Cart is empty

●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

N/A 1.7500 in N/A 85 mm3.3460 in N/A 49.2 mm1.937 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
N/A 45 mm N/A 85 mm3.3460 in N/A 49.2 mm1.937 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
N/A 1.8750 in N/A 90 mm3.543 in N/A 51.6 mm2.031 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
N/A 1.9375 in N/A 90 mm3.543 in N/A 51.6 mm2.031 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
N/A 50 mm N/A 90 mm3.543 in N/A 51.6 mm2.031 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
N/A 2 in N/A 90 mm3.543 in N/A 51.6 mm2.031 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
N/A 2 in N/A 100 mm3.9370 in N/A 55.6 mm2.189 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
N/A 2.1250 in N/A 100 mm3.9370 in N/A 55.6 mm2.189 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
N/A 55 mm N/A 100 mm3.9370 in N/A 55.6 mm2.189 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
N/A 2.1875 in N/A 100 mm3.9370 in N/A 55.6 mm2.189 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
N/A 2.2500 in N/A 110 mm4.331 in N/A 65.1 mm2.563 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
N/A 60 mm N/A 110 mm4.331 in N/A 65.1 mm2.563 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
N/A 2.375 in N/A 110 mm4.331 in N/A 65.1 mm2.563 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
N/A 2.4375 in N/A 110 mm4.331 in N/A 65.1 mm2.563 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
N/A 2.5 in N/A 120 mm4.724 in N/A 65.1 mm2.563 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
N/A 65 mm N/A 120 mm4.724 in N/A 65.1 mm2.563 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
N/A 2.7500 in N/A 125 mm4.921 in N/A 74.6 mm2.937 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD
N/A 70 mm N/A 125 mm4.921 in N/A 74.6 mm2.937 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD
N/A 2 15/16 in N/A 130 mm5.1180 in N/A 77.8 mm3.063 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
N/A 75 mm N/A 130 mm5.1180 in N/A 77.8 mm3.063 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
N/A 3 in N/A 130 mm5.1180 in N/A 77.8 mm3.063 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
N/A 3.1250 in N/A 140 mm5.512 in N/A 82.6 mm3.252 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD
N/A 80 mm N/A 140 mm5.512 in N/A 82.6 mm3.252 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD
N/A 3.2500 in N/A 150 mm5.906 in N/A 85.7 mm3.374 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
N/A 85 mm N/A 150 mm5.906 in N/A 85.7 mm3.374 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3