Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514463225 | Description N/A SC1-27-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 11/16 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463226 | Description N/A SC1-28-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 3/4 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463227 | Description N/A SC1-30-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 2 7/8 in | Inside Diameter N/A 1 7/8 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463228 | Description N/A SC1-31-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 in | Inside Diameter N/A 1 15/16 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463229 | Description N/A SC1-32-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 in | Inside Diameter N/A 2 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463230 | Description N/A SC1-34-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/8 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463231 | Description N/A SC1-35-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 3/16 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463232 | Description N/A SC1-36-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/4 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463233 | Description N/A SC1-38-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 3/8 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463234 | Description N/A SC1-39-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 7/16 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463235 | Description N/A SC1-40-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 3/4 in | Inside Diameter N/A 2 1/2 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463236 | Description N/A SC1-42-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 3 7/8 in | Inside Diameter N/A 2 5/8 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463237 | Description N/A SC1-43-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 4 in | Inside Diameter N/A 2 11/16 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463238 | Description N/A SC1-44-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 4 in | Inside Diameter N/A 2 3/4 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463239 | Description N/A SC1-46-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 4 1/4 in | Inside Diameter N/A 2 7/8 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463240 | Description N/A SC1-47-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 4 1/4 in | Inside Diameter N/A 2 15/16 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463241 | Description N/A SC1-48-SHAFT COLLAR-SPLIT 1PC BLK OX | Outside Diameter N/A 4 1/4 in | Inside Diameter N/A 3 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |