- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Shaft CollarsShaft Collars
- One-Piece Split Shaft Collars - ImperialOne-Piece Split Shaft Collars - Imperial
- View Items
One-Piece Split Shaft Collars - Imperial
DOWNLOADS
- Lovejoy One-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Collars are made from the highest quality bar stock steel and are black oxide finished for corrosion resistance and outstanding appearance.
1 2
Item Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| 68514463200 | N/A SC1-2-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 1/8 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A |
| SC1-3-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-3-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 3/16 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A 101782083 |
| 68514463202 | N/A SC1-4-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 1/4 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A |
| SC1-5-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-5-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 5/16 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A 101782085 |
| 68514463204 | N/A SC1-6-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 7/8 in | N/A 3/8 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 | N/A |
| SC1-7-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-7-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 15/16 in | N/A 7/16 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 | N/A 101782087 |
| 68514463206 | N/A SC1-8-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 1/8 in | N/A 1/2 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 | N/A |
| 68514463207 | N/A SC1-9-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/16 in | N/A 9/16 in | N/A 13/32 in | N/A 8-32 | N/A 8-32 x 1/2 | N/A |
| 68514463208 | N/A SC1-10-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/16 in | N/A 5/8 in | N/A 7/16 in | N/A 10-32 | N/A 10-32 x 1/2 | N/A |
| SC1-11-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-11-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 1/2 in | N/A 11/16 in | N/A 1/2 in | N/A 10-32 | N/A 10-32 x 1/2 | N/A 101782091 |
| 68514463210 | N/A SC1-12-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 1/2 in | N/A 3/4 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| 68514463211 | N/A SC1-13-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/8 in | N/A 13/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| 68514463212 | N/A SC1-14-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/8 in | N/A 7/8 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| 68514463213 | N/A SC1-15-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 3/4 in | N/A 15/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| 68514463214 | N/A SC1-16-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 3/4 in | N/A 1 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| SC1-17-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-17-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 7/8 in | N/A 1 1/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A 101782097 |
| 68514463216 | N/A SC1-18-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 7/8 in | N/A 1 1/8 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| SC1-19-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-19-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/16 in | N/A 1 3/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A 101782099 |
| 68514463218 | N/A SC1-20-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/16 in | N/A 1 1/4 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| SC1-21-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-21-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/4 in | N/A 1 5/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A 101782101 |
| 68514463220 | N/A SC1-22-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/4 in | N/A 1 3/8 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463221 | N/A SC1-23-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/4 in | N/A 1 7/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463222 | N/A SC1-24-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 3/8 in | N/A 1 1/2 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| SC1-25-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-25-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 3/8 in | N/A 1 9/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A 101782105 |
| 68514463224 | N/A SC1-26-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 5/8 in | N/A 1 5/8 in | N/A 11/16 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
1 2