Batch CAD Cart (0)
  • Cart is empty
    Lovejoy One-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Collars are made from the highest quality bar stock steel and are black oxide finished for corrosion resistance and outstanding appearance.
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Clamp Screw Thread Size (Dimension T)

Sort by
N/A SC1-27 BLACK SPLIT COLLAR 1PC N/A 2 3/4 in N/A 1 11/16 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-28 BLACK SPLIT COLLAR 1PC N/A 2 3/4 in N/A 1 3/4 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-30 BLACK SPLIT COLLAR 1PC N/A 2 7/8 in N/A 1 7/8 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-31 BLACK SPLIT COLLAR 1PC N/A 3 in N/A 1 15/16 in N/A 5/8 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-32 BLACK SPLIT COLLAR 1PC N/A 3 in N/A 2 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-34 BLACK SPLIT COLLAR 1PC N/A 3 1/4 in N/A 2 1/8 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-35 BLACK SPLIT COLLAR 1PC N/A 3 1/4 in N/A 2 3/16 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-36 BLACK SPLIT COLLAR 1PC N/A 3 1/4 in N/A 2 1/4 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-38 BLACK SPLIT COLLAR 1PC N/A 3 1/2 in N/A 2 3/8 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-39 BLACK SPLIT COLLAR 1PC N/A 3 1/2 in N/A 2 7/16 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC1-40 BLACK SPLIT COLLAR 1PC N/A 3 3/4 in N/A 2 1/2 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC1-42 BLACK SPLIT COLLAR 1PC N/A 3 7/8 in N/A 2 5/8 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC1-43 BLACK SPLIT COLLAR 1PC N/A 4 in N/A 2 11/16 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC1-44 BLACK SPLIT COLLAR 1PC N/A 4 in N/A 2 3/4 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC1-46 BLACK SPLIT COLLAR 1PC N/A 4 1/4 in N/A 2 7/8 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC1-47 BLACK SPLIT COLLAR 1PC N/A 4 1/4 in N/A 2 15/16 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC1-48 BLACK SPLIT COLLAR 1PC N/A 4 1/4 in N/A 3 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2