COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
    Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

Screw Material

Quantity Add To Cart/Request Quote
N/A LSC-27-SHAFT COLLAR-SS N/A 2 1/2 in N/A 1 11/16 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-28-SHAFT COLLAR-SS N/A 2 5/8 in N/A 1 3/4 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-29-SHAFT COLLAR-SS N/A 2 3/4 in N/A 1 13/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-30-SHAFT COLLAR-SS N/A 2 3/4 in N/A 1 7/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-31-SHAFT COLLAR-SS N/A 3 in N/A 1 15/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-32-SHAFT COLLAR-SS N/A 3 in N/A 2 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-34-SHAFT COLLAR-SS N/A 3 in N/A 2 1/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-36-SHAFT COLLAR-SS N/A 3 1/4 in N/A 2 1/4 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-38-SHAFT COLLAR-SS N/A 3 1/4 in N/A 2 3/8 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
N/A LSC-40-SHAFT COLLAR-SS N/A 3 1/2 in N/A 2 1/2 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel Add To Cart
Request Quote
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2