3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
    Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

Screw Material

Sort by
68514417607 N/A LSC-27 STAINLESS STEEL COLLAR N/A 2 1/2 in N/A 1 11/16 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 N/A Stainless Steel
68514417609 N/A LSC-28 STAINLESS STEEL COLLAR N/A 2 5/8 in N/A 1 3/4 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417611 N/A LSC-29 STAINLESS STEEL COLLAR N/A 2 3/4 in N/A 1 13/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417613 N/A LSC-30 STAINLESS STEEL COLLAR N/A 2 3/4 in N/A 1 7/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417615 N/A LSC-31 STAINLESS STEEL COLLAR N/A 3 in N/A 1 15/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417617 N/A LSC-32 STAINLESS STEEL COLLAR N/A 3 in N/A 2 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417621 N/A LSC-34 STAINLESS STEEL COLLAR N/A 3 in N/A 2 1/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417625 N/A LSC-36 STAINLESS STEEL COLLAR N/A 3 1/4 in N/A 2 1/4 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417629 N/A LSC-38 STAINLESS STEEL COLLAR N/A 3 1/4 in N/A 2 3/8 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
68514417633 N/A LSC-40 STAINLESS STEEL COLLAR N/A 3 1/2 in N/A 2 1/2 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2 N/A Stainless Steel
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2