- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Shaft CollarsShaft Collars
- Stainless Steel Shaft Collars - ImperialStainless Steel Shaft Collars - Imperial
- View Items
Stainless Steel Shaft Collars - Imperial
DOWNLOADS
Stainless Steel Shaft Collars - Imperial
Shaft Collars
- Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
1 2
Item Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
Screw Material |
---|---|---|---|---|---|---|---|
68514417609 | Description N/A LSC-28 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 5/8 in | Inside Diameter N/A 1 3/4 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417611 | Description N/A LSC-29 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 13/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417613 | Description N/A LSC-30 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 7/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417615 | Description N/A LSC-31 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 1 15/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417617 | Description N/A LSC-32 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 2 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417621 | Description N/A LSC-34 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 2 1/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417625 | Description N/A LSC-36 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/4 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417629 | Description N/A LSC-38 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 3/8 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417633 | Description N/A LSC-40 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 1/2 in | Dimension W N/A 1 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417567 | Description N/A LSC-7 STAINLESS STEEL COLLAR | Outside Diameter N/A 7/8 in | Inside Diameter N/A 7/16 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 | Screw Material N/A Stainless Steel |
68514417569 | Description N/A LSC-8 STAINLESS STEEL COLLAR | Outside Diameter N/A 1 in | Inside Diameter N/A 1/2 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 | Screw Material N/A Stainless Steel |
68514417571 | Description N/A LSC-9 STAINLESS STEEL COLLAR | Outside Diameter N/A 1 in | Inside Diameter N/A 9/16 in | Dimension W N/A 7/16 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 1/4 | Screw Material N/A Stainless Steel |
68514417565 | Description N/A LSC-6 STAINLESS STEEL COLLAR | Outside Diameter N/A 3/4 in | Inside Diameter N/A 3/8 in | Dimension W N/A 3/8 in | Screw Size N/A 1/4-20 | Set Screw Thread Size (Dimension T) N/A 1/4-20 x 3/16 | Screw Material N/A Stainless Steel |
68514417561 | Description N/A LSC-4 STAINLESS STEEL COLLAR | Outside Diameter N/A 1/2 in | Inside Diameter N/A 1/4 in | Dimension W N/A 5/16 in | Screw Size N/A 10-24 | Set Screw Thread Size (Dimension T) N/A 10-24 x 1/8 | Screw Material N/A Stainless Steel |
68514417563 | Description N/A LSC-5 STAINLESS STEEL COLLAR | Outside Diameter N/A 5/8 in | Inside Diameter N/A 5/16 in | Dimension W N/A 5/16 in | Screw Size N/A 10-32 | Set Screw Thread Size (Dimension T) N/A 10-32 x 3/16 | Screw Material N/A Stainless Steel |
68514417591 | Description N/A LSC-19 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 in | Inside Diameter N/A 1 3/16 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417593 | Description N/A LSC-20 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 in | Inside Diameter N/A 1 1/4 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417595 | Description N/A LSC-21 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/8 in | Inside Diameter N/A 1 5/16 in | Dimension W N/A 11/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417597 | Description N/A LSC-22 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/8 in | Inside Diameter N/A 1 3/8 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417599 | Description N/A LSC-23 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 7/16 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417601 | Description N/A LSC-24 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 1/2 in | Dimension W N/A 3/4 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417603 | Description N/A LSC-25 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 9/16 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417605 | Description N/A LSC-26 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 5/8 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417607 | Description N/A LSC-27 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 11/16 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417573 | Description N/A LSC-10 STAINLESS STEEL COLLAR | Outside Diameter N/A 1 1/8 in | Inside Diameter N/A 5/8 in | Dimension W N/A 1/2 in | Screw Size N/A 5/16-18 | Set Screw Thread Size (Dimension T) N/A 5/16- 18 x 1/4 | Screw Material N/A Stainless Steel |
1 2