Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514463242 | Description N/A SC2-2-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 1/8 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
| 68514463243 | Description N/A SC2-3-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 3/16 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
| 68514463244 | Description N/A SC2-4-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 1/4 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
| 68514463245 | Description N/A SC2-5-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 11/16 in | Inside Diameter N/A 5/16 in | Dimension W N/A 5/16 in | Screw Size N/A 4-40 | Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 |
Add To Cart
Request Quote |
| 68514463246 | Description N/A SC2-6-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 7/8 in | Inside Diameter N/A 3/8 in | Dimension W N/A 3/8 in | Screw Size N/A 6-32 | Clamp Screw Thread Size (Dimension T) N/A 6-32 x 3/8 |
Add To Cart
Request Quote |
| 68514463247 | Description N/A SC2-7-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 15/16 in | Inside Diameter N/A 7/16 in | Dimension W N/A 3/8 in | Screw Size N/A 6-32 | Clamp Screw Thread Size (Dimension T) N/A 6-32 x 3/8 |
Add To Cart
Request Quote |
| 68514463248 | Description N/A SC2-8-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 1/8 in | Inside Diameter N/A 1/2 in | Dimension W N/A 3/8 in | Screw Size N/A 6-32 | Clamp Screw Thread Size (Dimension T) N/A 6-32 x 3/8 |
Add To Cart
Request Quote |
| 68514463249 | Description N/A SC2-9-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 5/16 in | Inside Diameter N/A 9/16 in | Dimension W N/A 13/32 in | Screw Size N/A 8-32 | Clamp Screw Thread Size (Dimension T) N/A 8-32 x 1/2 |
Add To Cart
Request Quote |
| 68514463250 | Description N/A SC2-10-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 5/16 in | Inside Diameter N/A 5/8 in | Dimension W N/A 7/16 in | Screw Size N/A 10-32 | Clamp Screw Thread Size (Dimension T) N/A 10-32 x 1/2 |
Add To Cart
Request Quote |
| 68514463251 | Description N/A SC2-11-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 11/16 in | Dimension W N/A 1/2 in | Screw Size N/A 10-32 | Clamp Screw Thread Size (Dimension T) N/A 10-32 x 1/2 |
Add To Cart
Request Quote |
| 68514463252 | Description N/A SC2-12-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 1/2 in | Inside Diameter N/A 3/4 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
| 68514463253 | Description N/A SC2-13-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 5/8 in | Inside Diameter N/A 13/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
| 68514463254 | Description N/A SC2-14-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 5/8 in | Inside Diameter N/A 7/8 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
| 68514463255 | Description N/A SC2-15-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 15/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
| 68514463256 | Description N/A SC2-16-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 3/4 in | Inside Diameter N/A 1 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
| 68514463257 | Description N/A SC2-17-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 7/8 in | Inside Diameter N/A 1 1/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 5/8 |
Add To Cart
Request Quote |
| 68514463258 | Description N/A SC2-18-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 1 7/8 in | Inside Diameter N/A 1 1/8 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463259 | Description N/A SC2-19-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 1/16 in | Inside Diameter N/A 1 3/16 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463260 | Description N/A SC2-20-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 1/16 in | Inside Diameter N/A 1 1/4 in | Dimension W N/A 1/2 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463261 | Description N/A SC2-21-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 5/16 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463262 | Description N/A SC2-22-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 3/8 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463263 | Description N/A SC2-23-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 1/4 in | Inside Diameter N/A 1 7/16 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463264 | Description N/A SC2-24-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 3/8 in | Inside Diameter N/A 1 1/2 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463265 | Description N/A SC2-25-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 3/8 in | Inside Diameter N/A 1 9/16 in | Dimension W N/A 9/16 in | Screw Size N/A 1/4-28 | Clamp Screw Thread Size (Dimension T) N/A 1/4-28 x 3/4 |
Add To Cart
Request Quote |
| 68514463266 | Description N/A SC2-26-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 5/8 in | Inside Diameter N/A 1 5/8 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |