Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514463267 | Description N/A SC2-27-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 11/16 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463268 | Description N/A SC2-28-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 3/4 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463269 | Description N/A SC2-30-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 2 7/8 in | Inside Diameter N/A 1 7/8 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463270 | Description N/A SC2-31-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 in | Inside Diameter N/A 1 15/16 in | Dimension W N/A 5/8 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463271 | Description N/A SC2-32-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 in | Inside Diameter N/A 2 in | Dimension W N/A 11/16 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463272 | Description N/A SC2-34-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/8 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463273 | Description N/A SC2-35-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 3/16 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463274 | Description N/A SC2-36-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/4 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463275 | Description N/A SC2-38-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 3/8 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463276 | Description N/A SC2-39-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 7/16 in | Dimension W N/A 3/4 in | Screw Size N/A 5/16-24 | Clamp Screw Thread Size (Dimension T) N/A 5/16-24 x 1 |
Add To Cart
Request Quote |
| 68514463277 | Description N/A SC2-40-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 3/4 in | Inside Diameter N/A 2 1/2 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463278 | Description N/A SC2-42-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 3 7/8 in | Inside Diameter N/A 2 5/8 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463279 | Description N/A SC2-43-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 4 in | Inside Diameter N/A 2 11/16 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463280 | Description N/A SC2-44-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 4 in | Inside Diameter N/A 2 3/4 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463281 | Description N/A SC2-46-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 4 1/4 in | Inside Diameter N/A 2 7/8 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463282 | Description N/A SC2-47-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 4 1/4 in | Inside Diameter N/A 2 15/16 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |
| 68514463283 | Description N/A SC2-48-SHAFT COLLAR-SPLIT 2PC BLK OX | Outside Diameter N/A 4 1/4 in | Inside Diameter N/A 3 in | Dimension W N/A 7/8 in | Screw Size N/A 3/8-24 | Clamp Screw Thread Size (Dimension T) N/A 3/8-24 x 1-1/4 |
Add To Cart
Request Quote |