- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Shaft CollarsShaft Collars
- Two-Piece Split Shaft Collars - ImperialTwo-Piece Split Shaft Collars - Imperial
- View Items
Two-Piece Split Shaft Collars - Imperial
DOWNLOADS
- Lovejoy Two-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Two piece collars are easily installed without the need for major disassembly, saving both man-hours and machine downtime.
Collars are made from the highest quality bar stock steel and black oxide finished for corrosion resistance and outstanding appearance.
1 2
Item Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| 68514463242 | N/A SC2-2-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 11/16 in | N/A 1/8 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A |
| SC2-3-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-3-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 11/16 in | N/A 3/16 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A 101782125 |
| 68514463244 | N/A SC2-4-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 11/16 in | N/A 1/4 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A |
| 68514463245 | N/A SC2-5-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 11/16 in | N/A 5/16 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 | N/A |
| 68514463246 | N/A SC2-6-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 7/8 in | N/A 3/8 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 | N/A |
| 68514463247 | N/A SC2-7-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 15/16 in | N/A 7/16 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 | N/A |
| 68514463248 | N/A SC2-8-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 1/8 in | N/A 1/2 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 | N/A |
| 68514463249 | N/A SC2-9-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 5/16 in | N/A 9/16 in | N/A 13/32 in | N/A 8-32 | N/A 8-32 x 1/2 | N/A |
| 68514463250 | N/A SC2-10-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 5/16 in | N/A 5/8 in | N/A 7/16 in | N/A 10-32 | N/A 10-32 x 1/2 | N/A |
| 68514463251 | N/A SC2-11-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 1/2 in | N/A 11/16 in | N/A 1/2 in | N/A 10-32 | N/A 10-32 x 1/2 | N/A |
| 68514463252 | N/A SC2-12-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 1/2 in | N/A 3/4 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| SC2-13-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-13-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 5/8 in | N/A 13/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A 101782135 |
| 68514463254 | N/A SC2-14-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 5/8 in | N/A 7/8 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| 68514463255 | N/A SC2-15-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 3/4 in | N/A 15/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| 68514463256 | N/A SC2-16-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 3/4 in | N/A 1 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A |
| SC2-17-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-17-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 7/8 in | N/A 1 1/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 | N/A 101782139 |
| 68514463258 | N/A SC2-18-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 1 7/8 in | N/A 1 1/8 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463259 | N/A SC2-19-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 1/16 in | N/A 1 3/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463260 | N/A SC2-20-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 1/16 in | N/A 1 1/4 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463261 | N/A SC2-21-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 1/4 in | N/A 1 5/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463262 | N/A SC2-22-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 1/4 in | N/A 1 3/8 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463263 | N/A SC2-23-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 1/4 in | N/A 1 7/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463264 | N/A SC2-24-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 3/8 in | N/A 1 1/2 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463265 | N/A SC2-25-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 3/8 in | N/A 1 9/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 | N/A |
| 68514463266 | N/A SC2-26-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 5/8 in | N/A 1 5/8 in | N/A 11/16 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
1 2