Batch CAD Cart (0)
  • Cart is empty
    Lovejoy Two-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Two piece collars are easily installed without the need for major disassembly, saving both man-hours and machine downtime.

    Collars are made from the highest quality bar stock steel and black oxide finished for corrosion resistance and outstanding appearance.
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Clamp Screw Thread Size (Dimension T)

Sort by
N/A SC2-46 BLACK SPLIT COLLAR 2PC N/A 4 1/4 in N/A 2 7/8 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC2-47 BLACK SPLIT COLLAR 2PC N/A 4 1/4 in N/A 2 15/16 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC2-48 BLACK SPLIT COLLAR 2PC N/A 4 1/4 in N/A 3 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC2-43 BLACK SPLIT COLLAR 2PC N/A 4 in N/A 2 11/16 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC2-44 BLACK SPLIT COLLAR 2PC N/A 4 in N/A 2 3/4 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC2-42 BLACK SPLIT COLLAR 2PC N/A 3 7/8 in N/A 2 5/8 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC2-40 BLACK SPLIT COLLAR 2PC N/A 3 3/4 in N/A 2 1/2 in N/A 7/8 in N/A 3/8-24 N/A 3/8-24 x 1-1/4
N/A SC2-38 BLACK SPLIT COLLAR 2PC N/A 3 1/2 in N/A 2 3/8 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-39 BLACK SPLIT COLLAR 2PC N/A 3 1/2 in N/A 2 7/16 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-34 BLACK SPLIT COLLAR 2PC N/A 3 1/4 in N/A 2 1/8 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-35 BLACK SPLIT COLLAR 2PC N/A 3 1/4 in N/A 2 3/16 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-36 BLACK SPLIT COLLAR 2PC N/A 3 1/4 in N/A 2 1/4 in N/A 3/4 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-31 BLACK SPLIT COLLAR 2PC N/A 3 in N/A 1 15/16 in N/A 5/8 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-32 BLACK SPLIT COLLAR 2PC N/A 3 in N/A 2 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-30 BLACK SPLIT COLLAR 2PC N/A 2 7/8 in N/A 1 7/8 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-27 BLACK SPLIT COLLAR 2PC N/A 2 3/4 in N/A 1 11/16 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-28 BLACK SPLIT COLLAR 2PC N/A 2 3/4 in N/A 1 3/4 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-26 BLACK SPLIT COLLAR 2PC N/A 2 5/8 in N/A 1 5/8 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
N/A SC2-24 BLACK SPLIT COLLAR 2PC N/A 2 3/8 in N/A 1 1/2 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
N/A SC2-25 BLACK SPLIT COLLAR 2PC N/A 2 3/8 in N/A 1 9/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
N/A SC2-21 BLACK SPLIT COLLAR 2PC N/A 2 1/4 in N/A 1 5/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
N/A SC2-22 BLACK SPLIT COLLAR 2PC N/A 2 1/4 in N/A 1 3/8 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
N/A SC2-23 BLACK SPLIT COLLAR 2PC N/A 2 1/4 in N/A 1 7/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
N/A SC2-19 BLACK SPLIT COLLAR 2PC N/A 2 1/16 in N/A 1 3/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
N/A SC2-20 BLACK SPLIT COLLAR 2PC N/A 2 1/16 in N/A 1 1/4 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2