COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
    Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
26 - 47 of 47 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

Quantity Add To Cart/Request Quote
N/A LSC-27-SHAFT COLLAR N/A 2 1/2 in N/A 1 11/16 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8 Add To Cart
Request Quote
N/A LSC-28-SHAFT COLLAR N/A 2 5/8 in N/A 1 3/4 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-29-SHAFT COLLAR N/A 2 3/4 in N/A 1 13/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-30-SHAFT COLLAR N/A 2 3/4 in N/A 1 7/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-31-SHAFT COLLAR N/A 3 in N/A 1 15/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-32-SHAFT COLLAR N/A 3 in N/A 2 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-33-SHAFT COLLAR N/A 3 in N/A 2 1/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-34-SHAFT COLLAR N/A 3 in N/A 2 1/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-35-SHAFT COLLAR N/A 3 1/4 in N/A 2 3/16 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-36-SHAFT COLLAR N/A 3 1/4 in N/A 2 1/4 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-37-SHAFT COLLAR N/A 3 1/4 in N/A 2 5/16 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-38-SHAFT COLLAR N/A 3 1/4 in N/A 2 3/8 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-39-SHAFT COLLAR N/A 3 1/2 in N/A 2 7/16 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-40-SHAFT COLLAR N/A 3 1/2 in N/A 2 1/2 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-41-SHAFT COLLAR N/A 3 3/4 in N/A 2 9/16 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-42-SHAFT COLLAR N/A 4 in N/A 2 5/8 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-43-SHAFT COLLAR N/A 4 in N/A 2 11/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-44-SHAFT COLLAR N/A 4 in N/A 2 3/4 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-45-SHAFT COLLAR N/A 4 in N/A 2 13/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-46-SHAFT COLLAR N/A 4 in N/A 2 7/8 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-47-SHAFT COLLAR N/A 4 in N/A 2 15/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
N/A LSC-48-SHAFT COLLAR N/A 4 in N/A 3 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2 Add To Cart
Request Quote
26 - 47 of 47 | Results Per Page | View | Unit of Measure
1 2