Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514417532 | Description N/A LSC-27-SHAFT COLLAR | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 11/16 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 |
Add To Cart
Request Quote |
| 68514417533 | Description N/A LSC-28-SHAFT COLLAR | Outside Diameter N/A 2 5/8 in | Inside Diameter N/A 1 3/4 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417534 | Description N/A LSC-29-SHAFT COLLAR | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 13/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417535 | Description N/A LSC-30-SHAFT COLLAR | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 7/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417536 | Description N/A LSC-31-SHAFT COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 1 15/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417537 | Description N/A LSC-32-SHAFT COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 2 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417538 | Description N/A LSC-33-SHAFT COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 2 1/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417539 | Description N/A LSC-34-SHAFT COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 2 1/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417540 | Description N/A LSC-35-SHAFT COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 3/16 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417541 | Description N/A LSC-36-SHAFT COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/4 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417542 | Description N/A LSC-37-SHAFT COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 5/16 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417543 | Description N/A LSC-38-SHAFT COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 3/8 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417544 | Description N/A LSC-39-SHAFT COLLAR | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 7/16 in | Dimension W N/A 1 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417545 | Description N/A LSC-40-SHAFT COLLAR | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 1/2 in | Dimension W N/A 1 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417546 | Description N/A LSC-41-SHAFT COLLAR | Outside Diameter N/A 3 3/4 in | Inside Diameter N/A 2 9/16 in | Dimension W N/A 1 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417547 | Description N/A LSC-42-SHAFT COLLAR | Outside Diameter N/A 4 in | Inside Diameter N/A 2 5/8 in | Dimension W N/A 1 1/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417548 | Description N/A LSC-43-SHAFT COLLAR | Outside Diameter N/A 4 in | Inside Diameter N/A 2 11/16 in | Dimension W N/A 1 1/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417549 | Description N/A LSC-44-SHAFT COLLAR | Outside Diameter N/A 4 in | Inside Diameter N/A 2 3/4 in | Dimension W N/A 1 1/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417550 | Description N/A LSC-45-SHAFT COLLAR | Outside Diameter N/A 4 in | Inside Diameter N/A 2 13/16 in | Dimension W N/A 1 1/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417551 | Description N/A LSC-46-SHAFT COLLAR | Outside Diameter N/A 4 in | Inside Diameter N/A 2 7/8 in | Dimension W N/A 1 1/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417552 | Description N/A LSC-47-SHAFT COLLAR | Outside Diameter N/A 4 in | Inside Diameter N/A 2 15/16 in | Dimension W N/A 1 1/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |
| 68514417553 | Description N/A LSC-48-SHAFT COLLAR | Outside Diameter N/A 4 in | Inside Diameter N/A 3 in | Dimension W N/A 1 1/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 |
Add To Cart
Request Quote |