Batch CAD Cart (0)
  • Cart is empty
    Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
1 - 25 of 47 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

Sort by
N/A LSC-28 SHAFT COLLAR N/A 2 5/8 in N/A 1 3/4 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-29 SHAFT COLLAR N/A 2 3/4 in N/A 1 13/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-30 SHAFT COLLAR N/A 2 3/4 in N/A 1 7/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-31 SHAFT COLLAR N/A 3 in N/A 1 15/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-32 SHAFT COLLAR N/A 3 in N/A 2 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-33 SHAFT COLLAR N/A 3 in N/A 2 1/16 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-34 SHAFT COLLAR N/A 3 in N/A 2 1/8 in N/A 7/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-35 SHAFT COLLAR N/A 3 1/4 in N/A 2 3/16 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-36 SHAFT COLLAR N/A 3 1/4 in N/A 2 1/4 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-37 SHAFT COLLAR N/A 3 1/4 in N/A 2 5/16 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-38 SHAFT COLLAR N/A 3 1/4 in N/A 2 3/8 in N/A 15/16 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-39 SHAFT COLLAR N/A 3 1/2 in N/A 2 7/16 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-40 SHAFT COLLAR N/A 3 1/2 in N/A 2 1/2 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-41 SHAFT COLLAR N/A 3 3/4 in N/A 2 9/16 in N/A 1 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-42 SHAFT COLLAR N/A 4 in N/A 2 5/8 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-43 SHAFT COLLAR N/A 4 in N/A 2 11/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-44 SHAFT COLLAR N/A 4 in N/A 2 3/4 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-45 SHAFT COLLAR N/A 4 in N/A 2 13/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-46 SHAFT COLLAR N/A 4 in N/A 2 7/8 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-47 SHAFT COLLAR N/A 4 in N/A 2 15/16 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-48 SHAFT COLLAR N/A 4 in N/A 3 in N/A 1 1/8 in N/A 1/2-13 N/A 1/2-13 x 1/2
N/A LSC-7 SHAFT COLLAR N/A 7/8 in N/A 7/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
N/A LSC-8 SHAFT COLLAR N/A 1 in N/A 1/2 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
N/A LSC-9 SHAFT COLLAR N/A 1 in N/A 9/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
N/A LSC-6 SHAFT COLLAR N/A 3/4 in N/A 3/8 in N/A 3/8 in N/A 1/4-20 N/A 1/4-20 x 3/16
1 - 25 of 47 | Results Per Page | View | Unit of Measure
1 2