3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Thread Size J |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QAMH15A070S | N/A 22215 | N/A 70 mm | N/A 5.19 in131.8 mm | N/A 1-8UNC | N/A 54100 lb240 kN | N/A 49900 lb222 kN |
N/A ![]() |
QAMH15A075S | N/A 22215 | N/A 75 mm | N/A 5.19 in131.8 mm | N/A 1-8UNC | N/A 54100 lb240 kN | N/A 49900 lb222 kN |
N/A ![]() |
QAMH18A080S | N/A 22218 | N/A 80 mm | N/A 6.31 in160.3 mm | N/A 1 1/4-7UNC | N/A 87200 lb388 kN | N/A 79700 lb355 kN |
N/A ![]() |
QAMH18A085S | N/A 22218 | N/A 85 mm | N/A 6.31 in160.3 mm | N/A 1 1/4-7UNC | N/A 87200 lb388 kN | N/A 79700 lb355 kN |
N/A ![]() |
QAMH18A090S | N/A 22218 | N/A 90 mm | N/A 6.31 in160.3 mm | N/A 1 1/4-7UNC | N/A 87200 lb388 kN | N/A 79700 lb355 kN |
N/A ![]() |
QAMH15A211S | N/A 22215 | N/A 2-11/16 in | N/A 5.19 in131.8 mm | N/A 1-8UNC | N/A 54100 lb240 kN | N/A 49900 lb222 kN |
N/A ![]() |
QAMH15A215S | N/A 22215 | N/A 2-15/16 in | N/A 5.19 in131.8 mm | N/A 1-8UNC | N/A 54100 lb240 kN | N/A 49900 lb222 kN |
N/A ![]() |
QAMH15A212S | N/A 22215 | N/A 2-3/4 in | N/A 5.19 in131.8 mm | N/A 1-8UNC | N/A 54100 lb240 kN | N/A 49900 lb222 kN |
N/A ![]() |
QAMH15A300S | N/A 22215 | N/A 3 in | N/A 5.19 in131.8 mm | N/A 1-8UNC | N/A 54100 lb240 kN | N/A 49900 lb222 kN |
N/A ![]() |
QAMH18A308S | N/A 22218 | N/A 3-1/2 in | N/A 6.31 in160.3 mm | N/A 1 1/4-7UNC | N/A 87200 lb388 kN | N/A 79700 lb355 kN |
N/A ![]() |
QAMH18A304S | N/A 22218 | N/A 3-1/4 in | N/A 6.31 in160.3 mm | N/A 1 1/4-7UNC | N/A 87200 lb388 kN | N/A 79700 lb355 kN |
N/A ![]() |
QAMH18A303S | N/A 22218 | N/A 3-3/16 in | N/A 6.31 in160.3 mm | N/A 1 1/4-7UNC | N/A 87200 lb388 kN | N/A 79700 lb355 kN |
N/A ![]() |
QAMH18A307S | N/A 22218 | N/A 3-7/16 in | N/A 6.31 in160.3 mm | N/A 1 1/4-7UNC | N/A 87200 lb388 kN | N/A 79700 lb355 kN |
N/A ![]() |