3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Timken Part Number |
Bearing Number |
Shaft Size |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Locking Style |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
QAF10A050S | N/A 22210 | N/A 50 mm | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Single Concentric | N/A 11.0 lb5.0 Kg |
N/A ![]() |
QAF10A115S | N/A 22210 | N/A 1-15/16 in | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Single Concentric | N/A 11.0 lb5.0 Kg |
N/A ![]() |
QAF10A200S | N/A 22210 | N/A 2 in | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Single Concentric | N/A 11.0 lb5.0 Kg |
N/A ![]() |
QAFL10A200S | N/A 22210 | N/A 2 in | N/A 2.460 in62.50 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Single Concentric | N/A 11.0 lb5.0 Kg |
N/A ![]() |
QAF11A055S | N/A 22211 | N/A 55 mm | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 14 lb6.4 Kg |
N/A ![]() |
QAFL11A055S | N/A 22211 | N/A 55 mm | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 14 lb6.4 Kg |
N/A ![]() |
QAF11A204S | N/A 22211 | N/A 2-1/4 in | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 14 lb6.4 Kg |
N/A ![]() |
QAFL11A204S | N/A 22211 | N/A 2-1/4 in | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 14 lb6.4 Kg |
N/A ![]() |
QAF13A060S | N/A 22213 | N/A 60 mm | N/A 2.850 in72.40 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAFL13A060S | N/A 22213 | N/A 60 mm | N/A 2.860 in72.60 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAF13A208S | N/A 22213 | N/A 2-1/2 in | N/A 2.850 in72.40 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAFL13A208S | N/A 22213 | N/A 2-1/2 in | N/A 2.860 in72.60 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAF13A065S | N/A 22213 | N/A 65 mm | N/A 2.850 in72.40 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAFL13A065S | N/A 22213 | N/A 65 mm | N/A 2.860 in72.60 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Single Concentric | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QAF15A212S | N/A 22215 | N/A 2-3/4 in | N/A 2.840 in72.10 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAFL15A212S | N/A 22215 | N/A 2-3/4 in | N/A 2.930 in74.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAF15A070S | N/A 22215 | N/A 70 mm | N/A 2.840 in72.10 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAFL15A070S | N/A 22215 | N/A 70 mm | N/A 2.930 in74.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAF15A075S | N/A 22215 | N/A 75 mm | N/A 2.840 in72.10 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAFL15A075S | N/A 22215 | N/A 75 mm | N/A 2.930 in74.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAF15A211S | N/A 22215 | N/A 2-11/16 in | N/A 2.840 in72.10 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAFL15A211S | N/A 22215 | N/A 2-11/16 in | N/A 2.930 in74.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAF15A215S | N/A 22215 | N/A 2-15/16 in | N/A 2.840 in72.10 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAFL15A215S | N/A 22215 | N/A 2-15/16 in | N/A 2.930 in74.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Single Concentric | N/A 23 lb10.40 Kg |
N/A ![]() |
QAF11A203S | N/A 22211 | N/A 2-3/16 in | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Single Concentric | N/A 14 lb6.4 Kg |
N/A ![]() |