3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
QAFE08A035SS | N/A 22208 | N/A 35 mm | N/A 4.95 in125.7 mm | N/A 0.5 in12 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A 6 lb2.8 Kg |
N/A ![]() |
QAFE08A107SS | N/A 22208 | N/A 1-7/16 in | N/A 4.95 in125.7 mm | N/A 0.5 in12 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A 6 lb2.8 Kg |
N/A ![]() |
QAFE08A108SS | N/A 22208 | N/A 1-1/2 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QAFE09A040SS | N/A 22209 | N/A 40 mm | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A 11 lb5 Kg |
N/A ![]() |
QAFE09A111SS | N/A 22209 | N/A 1-11/16 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A 11 lb5 Kg |
N/A ![]() |
QAFE09A112SS | N/A 22209 | N/A 1-3/4 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A 12.0 lb5.3 Kg |
N/A ![]() |
QAFE09A045SS | N/A 22209 | N/A 45 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A 12.0 lb5.3 Kg |
N/A ![]() |
QAFE10A115SS | N/A 22210 | N/A 1-15/16 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 12.0 lb5.5 Kg |
N/A ![]() |
QAFE10A050SS | N/A 22210 | N/A 50 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 12.0 lb5.5 Kg |
N/A ![]() |
QAFE10A200SS | N/A 22210 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 12.0 lb5.5 Kg |
N/A ![]() |
QAFE11A055SS | N/A 22211 | N/A 55 mm | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 15 lb6.9 Kg |
N/A ![]() |
QAFE11A203SS | N/A 22211 | N/A 2-3/16 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 15 lb6.9 Kg |
N/A ![]() |
QAFE11A204SS | N/A 22211 | N/A 2-1/4 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 15 lb6.9 Kg |
N/A ![]() |
QAFE13A060SS | N/A 22213 | N/A 60 mm | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 20 lb8.9 Kg |
N/A ![]() |
QAFE13A207SS | N/A 22213 | N/A 2-7/16 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 20 lb8.9 Kg |
N/A ![]() |
QAFE13A208SS | N/A 22213 | N/A 2-1/2 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 20 lb8.9 Kg |
N/A ![]() |
QAFE13A065SS | N/A 22213 | N/A 65 mm | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 20 lb8.9 Kg |
N/A ![]() |
QAFE15A211SS | N/A 22215 | N/A 2-11/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 27 lb12.4 Kg |
N/A ![]() |
QAFE15A212SS | N/A 22215 | N/A 2-3/4 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 27 lb12.4 Kg |
N/A ![]() |
QAFE15A070SS | N/A 22215 | N/A 70 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 27 lb12.4 Kg |
N/A ![]() |
QAFE15A215SS | N/A 22215 | N/A 2-15/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 27 lb12.4 Kg |
N/A ![]() |
QAFE15A075SS | N/A 22215 | N/A 75 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 27 lb12.4 Kg |
N/A ![]() |
QAFE15A300SS | N/A 22215 | N/A 3 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 27 lb12.4 Kg |
N/A ![]() |
QAFE18A080SS | N/A 22218 | N/A 80 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
QAFE18A085SS | N/A 22218 | N/A 85 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lb388 kN | N/A 79700 lb355 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
1 2