3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The rugged housing of Timken® SRB Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

QAP20A400S - Stainless N/A 22220 N/A 4 in N/A 3.730 in94.70 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Single Concentric N/A 59.0 lb26.8 Kg N/A CAD
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2