Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QATP10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1.9375 in | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QATP10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QATP10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QATP11A055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QATP11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2.1875 in | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QATP11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2.2500 in | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QATP13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QATP13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2.4375 in | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QATP13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2.5 in | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QATP15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2.6875 in | Total Height N/A 8.5 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QATP15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2.7500 in | Total Height N/A 8.5 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QATP15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Total Height N/A 8.5 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QATP15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Total Height N/A 8.5 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QATP15A075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Total Height N/A 8.5 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QATP15A300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Total Height N/A 8.5 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QATP18A080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QATP18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QATP18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3.2500 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QATP18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QATP18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QATP18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3.5000 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QATP18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QATP20A311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QATP20A312S | Bearing Number N/A 22220 | Shaft Size N/A 3.75 in | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QATP20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |