Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Cartridge Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Cartridge Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Cartridge Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 29 of 29 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAMC20A312S 22220 3 3/4 in 8.1250 in
206.4
mm
5.05 in
128.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAMC20A100S 22220 100 mm 8.1250 in
206.4
mm
5.05 in
128.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAMC20A315S 22220 3 15/16 in 8.1250 in
206.4
mm
5.05 in
128.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAMC20A400S 22220 4 in 8.1250 in
206.4
mm
5.05 in
128.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 26 - 29 of 29 1 2 
<