Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 117 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFL08A035S 22208 35 mm 5 in
127
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAF08A035S 22208 35 mm 4.95 in
125.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFX08A035S 22208 35 mm 5.26 in
133.6
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFMD08A035S 22208 35 mm 5.66 in
143.8
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFL08A107S 22208 1 7/16 in 5 in
127
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAF08A107S 22208 1 7/16 in 4.95 in
125.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFX08A107S 22208 1 7/16 in 5.26 in
133.6
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFMD08A107S 22208 1 7/16 in 5.66 in
143.8
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFL08A108S 22208 1 1/2 in 5 in
127
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAF08A108S 22208 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFX08A108S 22208 1 1/2 in 5.26 in
133.6
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFMD08A108S 22208 1 1/2 in 5.66 in
143.8
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QAFL09A040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAF09A040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFX09A040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFMD09A040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFMD09A110S 22209 1 5/8 in 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFL09A111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAF09A111S 22209 1 11/16 in 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFX09A111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFMD09A111S 22209 1 11/16 in 6.19 in
157.2
mm
0.625 in
16
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFL09A112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAF09A112S 22209 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAFX09A112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QAFMD09A112S 22209 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
  Results 1 - 25 of 117 1 2 3 4 5 
<