Single Concentric Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 51 - 75 of 117
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAF13A207S
22213
2 7/16
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFL13A207S
22213
2 7/16
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFX13A207S
22213
2 7/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFMD13A207S
22213
2 7/16
in
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAF13A208S
22213
2 1/2
in
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFL13A208S
22213
2 1/2
in
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFMD13A208S
22213
2 1/2
in
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAF13A065S
22213
65
mm
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFL13A065S
22213
65
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFMD13A065S
22213
65
mm
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAF15A211S
22215
2 11/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFL15A211S
22215
2 11/16
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFMD15A211S
22215
2 11/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAF15A212S
22215
2 3/4
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFL15A212S
22215
2 3/4
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFMD15A212S
22215
2 3/4
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAF15A070S
22215
70
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFL15A070S
22215
70
mm
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFMD15A070S
22215
70
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAF15A215S
22215
2 15/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFL15A215S
22215
2 15/16
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFX15A215S
22215
2 15/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFMD15A215S
22215
2 15/16
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAF15A075S
22215
75
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFL15A075S
22215
75
mm
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 51 - 75 of 117
1
2
3
4
5
<