Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 117 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFMD15A075S 22215 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAF15A300S 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAFL15A300S 22215 3 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAFMD15A300S 22215 3 in 8.48 in
215.4
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAF18A080S 22218 80 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFL18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFLP18A080S 22220 80 mm 9.5 in
241.3
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAFMD18A080S 22218 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAF18A303S 22218 3 3/16 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFL18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFLP18A303S 22220 3 3/16 in 9.5 in
241.3
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAFMD18A303S 22218 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAF18A304S 22218 3 1/4 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFL18A304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFLP18A304S 22220 3 1/4 in 9.5 in
241.3
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAFMD18A304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAF18A085S 22218 85 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFL18A085S 22218 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFLP18A085S 22220 85 mm 9.5 in
241.3
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAFMD18A085S 22218 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAF18A307S 22218 3 7/16 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAFL18A307S 22213 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAFLP18A307S 22220 3 7/16 in 9.5 in
241.3
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAFMD18A307S 22218 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAF18A308S 22218 3 1/2 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
  Results 76 - 100 of 117 1 2 3 4 5 
<