Single Concentric Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 50 of 62
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAPR15A075S
22215
75
mm
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPX15A075S
22215
75
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPF15A300S
22215
3
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPR15A300S
22215
3
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
2.13
in
54.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPX15A300S
22215
3
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAPF18A080S
22218
80
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPR18A080S
22218
80
mm
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPX18A080S
22218
80
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPF18A303S
22218
3 3/16
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPR18A303S
22218
3 3/16
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPX18A303S
22218
3 3/16
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPF18A304S
22218
3 1/4
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPR18A304S
22218
3 1/4
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPX18A304S
22218
3 1/4
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPF18A085S
22218
85
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPR18A085S
22218
85
mm
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPX18A085S
22218
85
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPF18A307S
22218
3 7/16
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPR18A307S
22218
3 7/16
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPX18A307S
22218
3 7/16
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPF18A308S
22218
3 1/2
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPR18A308S
22218
3 1/2
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPX18A308S
22218
3 1/2
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
3
in
76.2
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPF18A090S
22218
90
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
2
in
50.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAPR18A090S
22218
90
mm
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
2.38
in
60.5
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 26 - 50 of 62
1
2
3
<