Single Concentric Four Bolt Square Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Four Bolt Square Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Four Bolt Square Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 50 of 117
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAFL09A045S
22210
45
mm
5.5
in
139.7
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF09A045S
22210
45
mm
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFX09A045S
22209
45
mm
5.75
in
145.9
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAFMD09A045S
22209
45
mm
6.19
in
157.2
mm
0.625
in
16
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAF10A115S
22210
1 15/16
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFL10A115S
22210
1 15/16
in
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFMD10A115S
22210
1 15/16
in
7.25
in
184.1
mm
0.625
in
16
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF10A050S
22210
50
mm
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFL10A050S
22210
50
mm
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFMD10A050S
22210
50
mm
7.25
in
184.1
mm
0.625
in
16
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF10A200S
22210
2
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFL10A200S
22210
2
in
5.75
in
146.1
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAFMD10A200S
22210
2
in
7.25
in
184.1
mm
0.625
in
16
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAF11A055S
22211
55
mm
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFL11A055S
22211
55
mm
6.38
in
162.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFMD11A055S
22211
55
mm
7.96
in
202.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAF11A203S
22211
2 3/16
in
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFL11A203S
22211
2 3/16
in
6.38
in
162.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFMD11A203S
22211
2 3/16
in
7.96
in
202.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAF11A204S
22211
2 1/4
in
6.89
in
175
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFL11A204S
22211
2 1/4
in
6.38
in
162.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAFMD11A204S
22211
2 1/4
in
7.96
in
202.1
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAF13A060S
22213
60
mm
7.6
in
193
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFL13A060S
22213
60
mm
6.75
in
171.5
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFMD13A060S
22213
60
mm
8.31
in
211
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 26 - 50 of 117
1
2
3
4
5
<