Single Concentric Four Bolt Square Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Four Bolt Square Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Four Bolt Square Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 101 - 117 of 117
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAFL18A308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFLP18A308S
22220
3 1/2
in
9.5
in
241.3
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFMD18A308S
22218
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAF18A090S
22218
90
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFL18A090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFLP18A090S
22220
90
mm
9.5
in
241.3
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFMD18A090S
22218
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAF20A100S
22220
100
mm
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFL20A100S
22220
100
mm
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFLP20A100S
22220
100
mm
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAF20A315S
22220
3 15/16
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFL20A315S
22220
3 15/16
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFLP20A315S
22220
3 15/16
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAF20A400S
22220
4
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFL20A400S
22220
4
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFLP20A400S
22220
4
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFX20A400S
22220
4
in
11.75
in
298.5
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 101 - 117 of 117
1
2
3
4
5
<