Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
551 - 600 of 653 | Results Per Page | View | Unit of Measure
« 11 12 13 14 
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
QACMD18A085SEC N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A085SEM N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A085SEN N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A085SEO N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A085SET N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A085SN N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A085SO N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A085ST N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A307SM N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A307SM N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SM N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A307SB N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A307SEM N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A307SEN N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A307SET N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A307SO N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A307ST N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A307SB N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A307SEB N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A307SEM N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A307SET N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A307ST N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SB N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SC N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SEB N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SEC N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SEM N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SEN N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SEO N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SET N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SN N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307SO N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A307ST N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A308SM N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A308SM N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A308SM N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A308SET N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A308ST N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A308SB N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A308SEB N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A308SEM N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A308SET N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A308SO N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A308ST N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A308SB N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A308SC N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A308SEB N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A308SEC N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A308SEM N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A308SEN N/A 22218 N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
551 - 600 of 653 | Results Per Page | View | Unit of Measure
« 11 12 13 14