Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
401 - 450 of 653 | Results Per Page | View | Unit of Measure
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
QACMD15A212ST N/A 22215 N/A 2 3/4 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A070SM N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A070SM N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SM N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SB N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SC N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SEB N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SEC N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SEM N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SEN N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SEO N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SET N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SN N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070SO N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070ST N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A215SM N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SM N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SM N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A215SB N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A215SEM N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A215SET N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A215SO N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A215ST N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SB N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SC N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SEM N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SET N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SETHT N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SN N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215SO N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215ST N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215STC4 N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215STHT N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SB N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SC N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SEB N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SEC N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SEM N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SEN N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SEO N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SET N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SN N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215SO N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215ST N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A075SM N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A075SM N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A075SM N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A075SB N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A075SET N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A075ST N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
401 - 450 of 653 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »