Part Number | 
                        
                            Bearing Number | 
                        
                            Shaft Size | 
                        
                            Bolt Circle Diameter | 
                        
                            Bolt Size | 
                        
                            C0 - Static Load | 
                        
                            C - Dynamic Load (Basic) | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|
| QAFY18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY20A311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY20A315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAFY20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |