Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| QAP18A304S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAP18A085S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAP18A307S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAP18A308S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAP18A090S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAP20A100S - Stainless | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.13 in104.9 mm | Bolt Spacing Min N/A 10.04 in255 mm | Bolt Spacing Max N/A 12.6 in320 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAP20A315S - Stainless | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.13 in104.9 mm | Bolt Spacing Min N/A 10.04 in255 mm | Bolt Spacing Max N/A 12.6 in320 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QAP20A400S - Stainless | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Base to Center Height N/A 4.13 in104.9 mm | Bolt Spacing Min N/A 10.04 in255 mm | Bolt Spacing Max N/A 12.6 in320 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |