Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Take-Up Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Take-Up Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Take-Up Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 28 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QATU10A115S 22210 1 15/16 in 4 in
101.6
mm
1.06 in
26.9
mm
0.69 in
17.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
QATU10A050S 22210 50 mm 4 in
101.6
mm
1.06 in
26.9
mm
0.69 in
17.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
QATU10A200S 22210 2 in 4 in
101.6
mm
1.06 in
26.9
mm
0.69 in
17.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
QATU11A055S 22211 55 mm 4-1/2 in
114.3
mm
1.19 in
30.2
mm
0.81 in
20.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
QATU11A203S 22211 2 3/16 in 4-1/2 in
114.3
mm
1.19 in
30.2
mm
0.81 in
20.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
QATU11A204S 22211 2 1/4 in 4-1/2 in
114.3
mm
1.19 in
30.2
mm
0.81 in
20.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
QATU13A060S 22213 60 mm 5.13 in
130.3
mm
1.31 in
33.3
mm
1.06 in
26.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
QATU13A207S 22213 2 7/16 in 5.13 in
130.3
mm
1.31 in
33.3
mm
1.06 in
26.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
QATU13A208S 22213 2 1/2 in 5.13 in
130.3
mm
1.31 in
33.3
mm
1.06 in
26.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
QATU13A065S 22213 65 mm 5.13 in
130.3
mm
1.31 in
33.3
mm
1.06 in
26.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
QATU15A211S 22215 2 11/16 in 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
QATU15A212S 22215 2 3/4 in 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
QATU15A070S 22215 70 mm 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
QATU15A215S 22215 2 15/16 in 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
QATU15A075S 22215 75 mm 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
QATU15A300S 22215 3 in 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
QATU18A080S 22218 80 mm 6.81 in
173
mm
1.88 in
47.8
mm
1.81 in
46
mm
87200 lbf
388000
N
79700 lbf
355000
N
QATU18A303S 22218 3 3/16 in 6.81 in
173
mm
1.88 in
47.8
mm
1.81 in
46
mm
87200 lbf
388000
N
79700 lbf
355000
N
QATU18A304S 22218 3 1/4 in 6.81 in
173
mm
1.88 in
47.8
mm
1.81 in
46
mm
87200 lbf
388000
N
79700 lbf
355000
N
QATU18A085S 22218 85 mm 6.81 in
173
mm
1.88 in
47.8
mm
1.81 in
46
mm
87200 lbf
388000
N
79700 lbf
355000
N
QATU18A307S 22218 3 7/16 in 6.81 in
173
mm
1.88 in
47.8
mm
1.81 in
46
mm
87200 lbf
388000
N
79700 lbf
355000
N
QATU18A308S 22218 3 1/2 in 6.81 in
173
mm
1.88 in
47.8
mm
1.81 in
46
mm
87200 lbf
388000
N
79700 lbf
355000
N
QATU18A090S 22218 90 mm 6.81 in
173
mm
1.88 in
47.8
mm
1.81 in
46
mm
87200 lbf
388000
N
79700 lbf
355000
N
QATU20A311S 22220 3 11/16 in 8.63 in
219.2
mm
2.06 in
52.3
mm
2.06 in
52.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QATU20A312S 22220 3 3/4 in 8.63 in
219.2
mm
2.06 in
52.3
mm
2.06 in
52.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 1 - 25 of 28 1 2 
<