Single Concentric Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Concentric Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 168
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QASN18A080S
22218
80
mm
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QASN09A040S
22209
40
mm
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QASN09A045S
22209
45
mm
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QASN09A111S
22209
1 11/16
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QASN09A112S
22209
1 3/4
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
24200
lbf
108000
N
24500
lbf
109000
N
QASN20A311S
22220
3 11/16
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QASN20A312S
22220
3 3/4
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAP08A035S
22208
35
mm
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP08A035S - Stainless
22208
35
mm
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAPL08A035S
22208
35
mm
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QASN08A035S
22208
35
mm
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAPMD08A035S
22208
35
mm
2.13
in
54.1
mm
5.18
in
131.6
mm
5.88
in
149.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP08A107S
22208
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP08A107S - Stainless
22208
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAPL08A107S
22208
1 7/16
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QASN08A107S
22208
1 7/16
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAPMD08A107S
22208
1 7/16
in
2.13
in
54.1
mm
5.18
in
131.6
mm
5.88
in
149.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP08A108S
22208
1 1/2
in
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP08A108S - Stainless
22208
1 1/2
in
2.13
in
54.1
mm
4.69
in
119.1
mm
6.5
in
165.1
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAPL08A108S
22208
1 1/2
in
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
QASN08A108S
22208
1 1/2
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAPMD08A108S
22208
1 1/2
in
2.13
in
54.1
mm
5.5
in
139.7
mm
6.19
in
157.2
mm
22400
lbf
99700
N
23400
lbf
104000
N
QAP09A040S
22209
40
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAP09A040S - Stainless
22209
40
mm
2.25
in
57.2
mm
6.25
in
158.8
mm
7.12
in
180.8
mm
24200
lbf
108000
N
24500
lbf
109000
N
QAPL09A040S
22209
40
mm
2.13
in
54.1
mm
5.25
in
133.4
mm
5.75
in
146.1
mm
24200
lbf
108000
N
24500
lbf
109000
N
Results 1 - 25 of 168
1
2
3
4
5
»
<