Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Concentric Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 168 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP13A207S - Stainless 22213 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
QASN13A207S 22213 2 7/16 in 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAPMD13A207S 22213 2 7/16 in 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAP13A208S 22213 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAPL13A208S 22213 2 1/2 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAP13A208S - Stainless 22213 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
QASN13A208S 22213 2 1/2 in 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAPMD13A208S 22213 2 1/2 in 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAP13A065S 22213 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAPL13A065S 22213 65 mm 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAP13A065S - Stainless 22213 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
QASN13A065S 22213 65 mm 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAPMD13A065S 22213 65 mm 3 in
76.2
mm
7.5 in
190.5
mm
8.5 in
215.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAP15A211S 22215 2 11/16 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAPL15A211S 22215 2 11/16 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAP15A211S - Stainless 22215 2 11/16 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QASN15A211S 22215 2 11/16 in 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAPMD15A211S 22215 2 11/16 in 3.5 in
88.9
mm
8.5 in
215.9
mm
9.5 in
241.3
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAP15A212S 22215 2 3/4 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAPL15A212S 22215 2 3/4 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAP15A212S - Stainless 22215 2 3/4 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QASN15A212S 22215 2 3/4 in 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAPMD15A212S 22215 2 3/4 in 3.5 in
88.9
mm
8.5 in
215.9
mm
9.5 in
241.3
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAP15A070S 22215 70 mm 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAPL15A070S 22215 70 mm 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
  Results 76 - 100 of 168  1 2 3 4 5 »  
<