Part Number | 
                        
                            Bearing Number | 
                        
                            Shaft Size | 
                        
                            Base to Center Height | 
                        
                            Bolt Spacing Min | 
                        
                            Bolt Spacing Max | 
                        
                            C0 - Static Load | 
                        
                            C - Dynamic Load (Basic) | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|
| QAP18A303S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QASN18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.94 in100 mm | Bolt Spacing Min N/A 10.98 in279 mm | Bolt Spacing Max N/A 11.5 in292 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPMD18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPL18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A304S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QASN18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.94 in100 mm | Bolt Spacing Min N/A 10.98 in279 mm | Bolt Spacing Max N/A 11.5 in292 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPMD18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPL18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A085S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QASN18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 10.98 in279 mm | Bolt Spacing Max N/A 11.5 in292 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPMD18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPL18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A307S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QASN18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 11.42 in290 mm | Bolt Spacing Max N/A 12.87 in327 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPMD18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPL18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A308S - Stainless | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QASN18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4.41 in112 mm | Bolt Spacing Min N/A 11.42 in290 mm | Bolt Spacing Max N/A 12.87 in327 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPMD18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAP18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| QAPL18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |