Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVMC22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.7500 in222.3 mm | Total Width N/A 4.13 in104.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVMC22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 8.7500 in222.3 mm | Total Width N/A 4.13 in104.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVMC22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Outside Diameter N/A 8.7500 in222.3 mm | Total Width N/A 4.13 in104.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVMC26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 5.82 in147.8 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVMC26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 5.82 in147.8 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVMC26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 5.82 in147.8 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVMC26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 5.82 in147.8 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |