Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QVC22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 8.125 in206.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVCW22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 8.125 in206.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVC22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 8.125 in206.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVCW22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 8.125 in206.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVC22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 8.125 in206.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVCW22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 8.125 in206.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVC26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVCW26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVC26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVCW26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVC26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVCW26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVC26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVCW26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVCW28V125S | Bearing Number N/A 22228 | Shaft Size N/A 125.000 mm | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | Pilot Diameter N/A 11 in279.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N | CAD N/A |
QVCW28V415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | Pilot Diameter N/A 11 in279.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N | CAD N/A |
QVCW28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | Pilot Diameter N/A 11 in279.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N | CAD N/A |
QVCW28V130S | Bearing Number N/A 22228 | Shaft Size N/A 130 mm | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | Pilot Diameter N/A 11 in279.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N | CAD N/A |