3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
QVP11V115S | N/A 22211 | N/A 1-15/16 in | N/A 2.25 in57.2 mm | N/A 6.00 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
QVPL11V115S | N/A 22211 | N/A 1-15/16 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
QVPN11V115S | N/A 22211 | N/A 1-15/16 in | N/A 2.75 in69.9 mm | N/A 6.50 in165.1 mm | N/A 8.70 in221.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVSN11V115S | N/A 22211 | N/A 1-15/16 in | N/A 2.76 in70.0 mm | N/A 7.20 in183.0 mm | N/A 8.50 in216.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 18.000 lb8.4 Kg |
N/A ![]() |
QVP11V050S | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6.00 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
QVPL11V050S | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
QVPN11V050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.50 in165.1 mm | N/A 8.70 in221.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVSN11V050S | N/A 22211 | N/A 50 mm | N/A 2.76 in70.0 mm | N/A 7.20 in183.0 mm | N/A 8.50 in216.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 18.000 lb8.4 Kg |
N/A ![]() |
QVP11V200S | N/A 22211 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 6.00 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
QVPL11V200S | N/A 22211 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
QVPN11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.50 in165.1 mm | N/A 8.70 in221.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVSN11V200S | N/A 22211 | N/A 2 in | N/A 2.76 in70.0 mm | N/A 7.20 in183.0 mm | N/A 8.50 in216.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 18.000 lb8.4 Kg |
N/A ![]() |
QVP12V055S | N/A 22212 | N/A 55 mm | N/A 2.50 in63.5 mm | N/A 6.50 in165.1 mm | N/A 7.88 in200.2 mm | N/A 39000 lb174 kN | N/A 38100 lb169 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVPA13V055S | N/A 22213 | N/A 55 mm | N/A 3.00 in76.2 mm | N/A 7.20 in182.9 mm | N/A 9.20 in233.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 23 lb10.40 Kg |
N/A ![]() |
QVPKT13V055S | N/A 22213 | N/A 55 mm | N/A 3.00 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223.0 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVPL12V055S | N/A 22212 | N/A 55 mm | N/A 2.50 in63.5 mm | N/A 6.50 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lb174 kN | N/A 38100 lb169 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVSN12V055S | N/A 22212 | N/A 55 mm | N/A 2.76 in70.0 mm | N/A 7.20 in183.0 mm | N/A 8.50 in216.0 mm | N/A 39000 lb174 kN | N/A 38100 lb169 kN | N/A 29 lb13.20 Kg |
N/A ![]() |
QVP12V203S | N/A 22212 | N/A 2-3/16 in | N/A 2.50 in63.5 mm | N/A 6.50 in165.1 mm | N/A 7.88 in200.2 mm | N/A 39000 lb174 kN | N/A 38100 lb169 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVPA13V203S | N/A 22213 | N/A 2-3/16 in | N/A 3.00 in76.2 mm | N/A 7.20 in182.9 mm | N/A 9.20 in233.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 23 lb10.40 Kg |
N/A ![]() |
QVPKT13V203S | N/A 22213 | N/A 2-3/16 in | N/A 3.00 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223.0 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QVPL12V203S | N/A 22212 | N/A 2-3/16 in | N/A 2.50 in63.5 mm | N/A 6.50 in165.1 mm | N/A 7.06 in179.3 mm | N/A 39000 lb174 kN | N/A 38100 lb169 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVPN13V203S | N/A 22213 | N/A 2-3/16 in | N/A 3.15 in80.0 mm | N/A 7.20 in182.9 mm | N/A 9.20 in233.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 20 lb9.10 Kg |
N/A ![]() |
QVSN12V203S | N/A 22212 | N/A 2-3/16 in | N/A 2.76 in70.0 mm | N/A 7.20 in183.0 mm | N/A 8.50 in216.0 mm | N/A 39000 lb174 kN | N/A 38100 lb169 kN | N/A 29 lb13.20 Kg |
N/A ![]() |
QVP12V204S | N/A 22212 | N/A 2-1/4 in | N/A 2.50 in63.5 mm | N/A 6.50 in165.1 mm | N/A 7.88 in200.2 mm | N/A 39000 lb174 kN | N/A 38100 lb169 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
QVPA13V204S | N/A 22213 | N/A 2-1/4 in | N/A 3.00 in76.2 mm | N/A 7.20 in182.9 mm | N/A 9.20 in233.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 23 lb10.40 Kg |
N/A ![]() |