Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 263 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFNL22V311S 22222 3 11/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFNL22V312S 22222 3 3/4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVF11V115S 22211 1 15/16 in 6.18 in
157
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFK11V115S 22211 1 15/16 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFL11V115S 22211 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFX11V115S 22211 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFXP11V115S 22211 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFKP11V115S 22211 1 15/16 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVF11V050S 22211 50 mm 6.18 in
157
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFK11V050S 22211 50 mm 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFL11V050S 22211 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFX11V050S 22211 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFXP11V050S 22211 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFKP11V050S 22211 50 mm 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVF11V200S 22211 2 in 6.18 in
157
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFK11V200S 22211 2 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFL11V200S 22211 2 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFX11V200S 22211 2 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFXP11V200S 22211 N/A 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFKP11V200S 22211 2 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVF12V055S 22212 55 mm 6.89 in
175
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFK13V055S 22213 55 mm 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVFL12V055S 22212 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFX12V055S 22212 55 mm 6.36 in
161.5
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFXP12V055S 22212 55 mm 6.36 in
161.5
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
  Results 1 - 25 of 263  1 2 3 4 5 »  
<