Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 226 - 250 of 263 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFX22V315S 22222 3 15/16 in 11.75 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFXP22V315S 22222 3 15/16 in 11.75 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFNL22V315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFLP22V315S 22222 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFKP22V315S 22222 3 15/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVF22V400S 22222 4 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFB22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFC22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFL22V400S 22222 4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFX22V400S 22222 4 in 11.75 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFXP22V400S 22222 4 in 11.75 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFNL22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFLP22V400S 22222 N/A 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFKP22V400S 22222 4 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVF26V110S 22226 110 mm 12.38 in
314.5
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFB26V110S 22226 110 mm 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFC26V110S 22226 110 mm 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFXP26V110S 22226 110 mm 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFKP26V110S 22226 110 mm 14 in
355.6
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVF26V407S 22226 4 7/16 in 12.38 in
314.5
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFB26V407S 22226 4 7/16 in 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFC26V407S 22226 4 7/16 in 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFXP26V407S 22226 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVFKP26V407S 22226 4 7/16 in 14 in
355.6
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVF26V408S 22226 4 1/2 in 12.38 in
314.5
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 226 - 250 of 263 « 6 7 8 9 10 »  
<