Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 263 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFL14V207S 22214 2 7/16 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFX14V207S 22214 2 7/16 in 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFXP14V207S 22214 2 7/16 in 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFNL15V207S 22215 2 7/16 in 8.46 in
215
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFKP15V207S 22215 2 7/16 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVF14V208S 22214 2 1/2 in 7.6 in
193
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFB15V208S 22215 2 1/2 in 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFC15V208S 22215 2 1/2 in 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFK15V208S 22215 2 1/2 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFL14V208S 22214 2 1/2 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFX14V208S 22214 2 1/2 in 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFXP14V208S 22214 2 1/2 in 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFNL15V208S 22215 2 1/2 in 8.46 in
215
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFKP15V208S 22215 2 1/2 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVF14V065S 22214 65 mm 7.6 in
193
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFB15V065S 22215 65 mm 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFC15V065S 22215 65 mm 8.47 in
215.1
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFK15V065S 22215 65 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFL14V065S 22214 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFX14V065S 22214 65 mm 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFXP14V065S 22214 65 mm 7.12 in
180.8
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFNL15V065S 22215 4 in
65
mm
8.46 in
215
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVFKP15V065S 22215 65 mm 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVF16V211S 22216 2 11/16 in 8.48 in
215.4
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFB17V211S 22217 2 11/16 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
  Results 51 - 75 of 263  1 2 3 4 5 »  
<