COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 22226 N/A 4 7/16 in N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 7/16 in N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 7/16 in N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 1/2 in N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 1/2 in N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 1/2 in N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 1/2 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 115 mm N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 115 mm N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 115 mm N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22228 N/A 5 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8