Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 68 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVC11V115S 22211 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVCW11V115S 22211 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVC11V050S 22211 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVCW11V050S 22211 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVC11V200S 22211 2 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVCW11V200S 22211 2 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVC12V055S 22212 55 mm 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVCW12V055S 22212 55 mm 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVC12V203S 22212 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVCW12V203S 22212 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVC12V204S 22212 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVCW12V204S 22212 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVC14V060S 22214 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVCW14V060S 22214 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVC14V207S 22214 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVCW14V207S 22214 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVC14V208S 22214 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVCW14V208S 22214 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVC14V065S 22214 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVCW14V065S 22214 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVC16V211S 22216 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVCW16V211S 22216 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVC16V212S 22216 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVCW16V212S 22216 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVC16V070S 22216 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
  Results 1 - 25 of 68 1 2 3 
<