Single V-Lock Piloted Flange Cartridge
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Piloted Flange Cartridge
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single V-Lock Piloted Flange Cartridge
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 50 of 68
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
Pilot Diameter
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVCW16V070S
22216
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V215S
22216
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V215S
22216
2 15/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V075S
22216
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V075S
22216
75
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC16V300S
22216
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVCW16V300S
22216
3
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVC19V080S
22219
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V080S
22219
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V303S
22219
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V303S
22219
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V304S
22219
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V304S
22219
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V085S
22219
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V085S
22219
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V307S
22219
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V307S
22219
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V308S
22219
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V308S
22219
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC19V090S
22219
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVCW19V090S
22219
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVC22V311S
22222
3 11/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVCW22V311S
22222
3 11/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVC22V312S
22222
3 3/4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVCW22V312S
22222
3 3/4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 26 - 50 of 68
1
2
3
<