Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
201 - 205 of 205 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
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
Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVCW28V500SB N/A 22228 N/A 5 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVCW28V500SEM N/A 22228 N/A 5 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVCW28V500SET N/A 22228 N/A 5 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVCW28V500ST N/A 22228 N/A 5 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVCW28V130SM N/A 22228 N/A 130 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 11 in279.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
201 - 205 of 205 | Results Per Page | View | Unit of Measure
1 2 3 4 5