Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 177 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVP11V115S 22211 1 15/16 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPL11V115S 22211 1 15/16 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPN11V115S 22211 1 15/16 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPA11V115S 22211 1 15/16 in 2.75 in
69.9
mm
6.5 in
155.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVSN11V115S 22211 1 15/16 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVP11V050S 22211 50 mm 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPL11V050S 22211 50 mm 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPN11V050S 22211 50 mm 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPA11V050S 22211 50 mm 2.75 in
69.9
mm
6.5 in
155.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVSN11V050S 22211 50 mm 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVP11V200S 22211 2 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPL11V200S 22211 2 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPN11V200S 22211 2 in 2.75 in
69.9
mm
6.5 in
165.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVPA11V200S 22211 2 in 2.75 in
69.9
mm
6.5 in
155.1
mm
8.7 in
221
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVSN11V200S 22211 2 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVP12V055S 22212 55 mm 2-1/2 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVPA13V055S 22213 55 mm 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPKT13V055S 22213 55 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPL12V055S 22212 55 mm 2-1/2 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVPN12V055S 22212 55 mm 2.76 in
70
mm
7 in
177.8
mm
8.63 in
219.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVSN12V055S 22212 55 mm 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVP12V203S 22212 2 3/16 in 2-1/2 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVPA13V203S 22213 2 3/16 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPKT13V203S 22213 2 3/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPL12V203S 22212 2 3/16 in 2-1/2 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
39000 lbf
174000
N
38100 lbf
169000
N
  Results 1 - 25 of 177  1 2 3 4 5 »  
<