Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 190 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPA13V203S 22213 2 3/16 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPKT13V203S 22213 2 3/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPL12V203S 22212 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVPN13V203S 22213 2 3/16 in 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVSN12V203S 22212 2 3/16 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVP12V204S 22212 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.88 in
200.2
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVPA13V204S 22213 2 1/4 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPKT13V204S 22213 2 1/4 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVPL12V204S 22212 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.06 in
179.3
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVPN13V204S 22213 2 1/4 in 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVSN12V204S 22212 2 1/4 in 2.76 in
70
mm
7.2 in
183
mm
8.5 in
216
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVP14V060S 22214 60 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVPA15V060S 22215 60 mm 3.25 in
82.6
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVPKT15V060S 22215 60 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVPL14V060S 22214 60 mm 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVPN14V060S 22214 60 mm 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVSN14V060S 22214 60 mm 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVPXT14V060S 22214 60 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
233
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVP14V207S 22214 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVPA15V207S 22215 2 7/16 in 3.25 in
82.6
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVPKT15V207S 22215 2 7/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVPL14V207S 22214 2 7/16 in 2.75 in
69.9
mm
6.81 in
173
mm
7.44 in
189
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVPN15V207S 22215 2 7/16 in 3.15 in
80
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVSN14V207S 22214 2 7/16 in 3.15 in
80
mm
7.72 in
196
mm
9.25 in
235
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVPXT14V207S 22214 2 7/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
233
mm
52000 lbf
231000
N
47800 lbf
213000
N
  Results 26 - 50 of 190  1 2 3 4 5 »  
<