Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 190 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPN16V212S 22216 2 3/4 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVSN16V212S 22216 2 3/4 in 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPXT16V212S 22216 2 3/4 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVP16V070S 22216 70 mm 3.13 in
79.5
mm
7.8 in
198.1
mm
9.63 in
244.6
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPA17V070S 22217 70 mm 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVPL16V070S 22216 70 mm 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPA16V070S 22216 70 mm 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPN16V070S 22216 70 mm 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVSN16V070S 22216 70 mm 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPXT16V070S 22216 70 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVP16V215S 22216 2 15/16 in 3.13 in
79.5
mm
7.8 in
198.1
mm
9.63 in
244.6
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPA17V215S 22217 2 15/16 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVPL16V215S 22216 2 15/16 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPN17V215S 22217 2 15/16 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVSN16V215S 22216 2 15/16 in 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPXT16V215S 22216 2 15/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVP16V075S 22216 75 mm 3.13 in
79.5
mm
7.8 in
198.1
mm
9.63 in
244.6
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPA17V075S 22217 75 mm 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVPL16V075S 22216 75 mm 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPN17V075S 22217 75 mm 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVSN16V075S 22216 75 mm 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPXT16V075S 22216 75 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVP16V300S 22216 3 in 3.13 in
79.5
mm
7.8 in
198.1
mm
9.63 in
244.6
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPA17V300S 22217 3 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVPL16V300S 22216 3 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
  Results 76 - 100 of 190  1 2 3 4 5 »  
<