Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
151 - 200 of 758 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVSN26V115ST N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V407SEM N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V407SEO N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V407SET N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V407SO N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V407ST N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V408SEM N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V408SEO N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V408SET N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V408SO N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V408ST N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN28V125SEO N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V125SO N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V125ST N/A 22228 N/A 125 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V130SEM N/A 22228 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V130SEN N/A 22228 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V130SEO N/A 22228 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V130SET N/A 22228 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V130SO N/A 22228 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V130ST N/A 22228 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V415SEM N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V415SEO N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V415SET N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V415SO N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V415ST N/A 22228 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V500SEM N/A 22228 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V500SEO N/A 22228 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V500SET N/A 22228 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V500SO N/A 22228 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVSN28V500ST N/A 22228 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVP11V115SM N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPL11V115SM N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPN11V115SM N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPA11V115SM N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in155.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVSN11V115SM N/A 22211 N/A 1 15/16 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPKT11V115SB N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVP11V115SEB N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVP11V115SEM N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVP11V115SEO N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVP11V115SET N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVP11V115SN N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVP11V115SO N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVP11V115ST N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPL11V115SEM N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPL11V115SET N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPL11V115SN N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPL11V115SO N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPL11V115ST N/A 22211 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPN11V115SEM N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPN11V115SEO N/A 22211 N/A 1 15/16 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
151 - 200 of 758 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »